• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Calibration certificates, material certificates and services
  4. Calibration certificates
  5. ZC0061

Factory calibration certificate for infrared temperature sensors

ZC0061

Werkskalibrierschein für Infrarot-Temp.

Factory calibration certificate for infrared temperature sensors

ZC0061

Werkskalibrierschein für Infrarot-Temp.

  • Calibration certificate for infrared temperature sensors
  • For defining the measurement uncertainty
  • For ensuring a constant product quality
List Price without Tax
Mechanical data
Weight [g] 20.8
Remarks
Remarks
The calibration certificate must be ordered in conjunction with a sensor.
The corresponding sensor is delivered along with the calibration certificate.
The calibration certificate is in two languages (German/English).
A subsequent order is possible by indicating the serial number.
The certificate is issued the day of the calibration with retrospective effect.
In the internet version of the data sheet a sample certificate is stored in the tab "Downloads".