• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Calibration certificates, material certificates and services
  4. Calibration certificates
  5. ZC0064

A2LA / ILAC MRA - Calibration certificate for temperature sensors 3-point

ZC0064

A2LA-KALIBRIERUNG TEMP. 3-PKT

A2LA / ILAC MRA - Calibration certificate for temperature sensors 3-point

ZC0064

A2LA-KALIBRIERUNG TEMP. 3-PKT

  • Calibration certificate for temperature sensors
  • With three measuring points
  • For defining the measurement uncertainty
  • For ensuring a constant product quality
List Price without Tax
Mechanical data
Weight [g] 19.171
Remarks
Remarks
The calibration certificate must be ordered in conjunction with a sensor.
The corresponding sensor is delivered along with the calibration certificate.
The calibration certificate is in two languages (German/English).
Subsequent orders are only possible if the sensor is in a clean condition upon return.
In the internet version of the data sheet a sample certificate is stored in the tab "Downloads".