Positioner for industrial valves
ZZ0688
SMART POSITIONER min 3 bar
Positioner for industrial valves
ZZ0688
SMART POSITIONER min 3 bar
- complete positioner set for positioning of valves and ball valves accurate to a percentage
- Automatic Teach-In function for fast set-up
- Reduced wiring due to direct control of the control valve
- Self-diagnostics regarding wear, blockages or deposits for preventive maintenance
List Price without Tax
Application
Application | suitable for double-acting quarter-turn actuators; defined home position in case of a power failure |
---|
Interfaces
Communication interface | IO-Link |
---|---|
Unterstützte Masterportklasse | B |
Mechanical data
Weight [g] | 943.6 |
---|---|
Operating pressure range [bar] | 2.5...8 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|