• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Track and trace solutions
  5. ZZ0820

RFID incoming and outgoing goods registration system

ZZ0820

Gate Solution Master package - sensors

RFID incoming and outgoing goods registration system

ZZ0820

Gate Solution Master package - sensors

  • Efficiency increase and route optimisation
  • Easy integration and commissioning
  • Increase in flow of goods transparency
  • System solutions consisting of software and hardware
  • Identification of goods and products in the supply chain
Learn more
List Price without Tax
Application
Design Master-Package mit Laser-Reflexlichtschranke
Radio approval for USA; Canada; Australia; Singapore; Malaysia; Indonesia
Note on radio approval
radio approval for the RFID evaluation unit DTE930
Electrical data
Operating voltage [V] 20...30 DC
Mechanical data
Weight [g] 22770
Accessories
Items supplied
edgeController für UHF-Gate-Solution: 1, ZZ1124
Connection cable: 1, E70450
RFID evaluation unit UHF: 1, DTE930
RFID UHF antenna: 4, ANT960
Connection cable: 4, E80332
Ethernet switch: 1, AL3050
IO-Link master: 1, AL1122
Retro-reflective laser sensor: 2, OGP700
Reflector for retro-reflective laser sensors: 2, E20722
5-segment light tower: 1, DV2510
Connection cable: 3, EVC108
Power supply: 1, DN4012
Connecting cable with socket: 4, EVC003
Connecting cable with socket: 1, E12166
Connecting cable with socket: 1, E12492
Connection cable: 3, E21137
Adapter cable: 1, E80412
Remarks
Remarks
Article is preprogrammed specifically for the Application Package.
Dieser Set-Artikel kann ergänzt werden mit folgender Artikelnummer: ZZ0821, ZZ0819
loading direction detection via retro-reflective sensors
Pack quantity 1 pcs.