• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Track and trace solutions
  5. ZZ0821

RFID incoming and outgoing goods registration system

ZZ0821

Gate Solution Extension package-sensors

RFID incoming and outgoing goods registration system

ZZ0821

Gate Solution Extension package-sensors

  • Efficiency increase and route optimisation
  • Easy integration and commissioning
  • Increase in flow of goods transparency
  • System solutions consisting of software and hardware
  • Identification of goods and products in the supply chain
Learn more
List Price without Tax
Application
Design extension package with retro-reflective laser sensor
Radio approval for USA; Canada; Australia; Singapore; Malaysia; Indonesia
Note on radio approval
radio approval for the RFID evaluation unit DTE930
Electrical data
Operating voltage [V] 20...30 DC
Mechanical data
Weight [g] 19230
Accessories
Items supplied
RFID evaluation unit UHF: 1, DTE930
RFID UHF antenna: 4, ANT960
Connection cable: 4, E80332
Ethernet switch: 1, AL3050
IO-Link master: 1, AL1122
Retro-reflective laser sensor: 2, OGP700
Reflector for retro-reflective laser sensors: 2, E20722
5-segment light tower: 1, DV2510
Connection cable: 3, EVC108
Power supply: 1, DN4012
Connecting cable with socket: 4, EVC003
Connection cable: 3, E21137
Adapter cable: 1, E80412
Remarks
Remarks
Article is preprogrammed specifically for the Application Package.
Dieser Artikel ist ein Ergänzungsset zu folgendem Artikel: ZZ0820, ZZ0818
Zur Verwendung dieses Sets wird ein Master Set mit folgender Artikelnummer benötigt: ZZ0820, ZZ0818
maximum number of complementary sets on a master set: 9
loading direction detection via retro-reflective sensors
Pack quantity 1 pcs.