• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Systems for mobile machines
  3. Cameras for mobile applications
  4. 3D sensors
  5. ZZ1103

3D collision warning system for mobile machines

ZZ1103

O3M AREA SURVEILLANCE KIT

3D collision warning system for mobile machines

ZZ1103

O3M AREA SURVEILLANCE KIT

List Price without Tax
Electrical data
Operating voltage [V] 12...24 DC
Mechanical data
Weight [g] 7796.8
Accessories
Items supplied
3D sensor for mobile applications: 1, O3M271
Illumination unit: 1, O3M970
Mounting set: 2, E3M102
Connection cable: 1, E3M120
Connection cable: 1, E3M133
BasicController: 1, CR0403
Connection cable: 1, E3M171
Cover: 1, EC0402
Connection cable: 1, E3M172
BasicDisplay: 1, CR0451
monitor with one analogue video input: 1, E2M231
Clamp: 1, E2M239
Adapter cables for cameras with video output: 1, E2M203
Connection cable: 1, E3M161
buzzer
Remarks
Remarks
Article is preprogrammed specifically for the Application Package.
No preprogramming when ordered indivually.
Pack quantity 1 pcs.