• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. IO-Link - Masters for field applications in factory automation
  5. ZZ1120

IO-Link master starter kit - EtherNet/IP

ZZ1120

Starter kit IO-Link Master EIP

IO-Link master starter kit - EtherNet/IP

ZZ1120

Starter kit IO-Link Master EIP

  • Experience IO-Link now and enjoy the attractive bargain price
List Price without Tax
article can only be ordered once per customer
Mechanical data
Weight [g] 917.5
Accessories
Items supplied
IO-Link master StandardLine, EtherNet/IP, AL1120
Power supply, 230 V / 24 V (M12), E80121
Ethernet cable M12 - RJ45; 0,5 m, EVC924
Connection cable M12 - M12; 0,6 m, EVC041
Photoelectric distance sensor, O5D150
Remarks
Remarks
For additional information, please refer to the data sheets and installation instructions for the components listed above.
Notes article can only be ordered once per customer
Pack quantity 1 pcs.