Product characteristics
Communication interface |
Ethernet; USB |
Dimensions [mm] |
339.1 x 160.5 x 47.7 |
Application
Application |
pre-programmed edge device with UHF gate solution software |
Electrical data
Operating voltage [V] |
20...32 DC |
Nominal voltage DC [V] |
24 |
Power consumption [W] |
32 |
Reverse polarity protection |
yes |
Software / programming
Parameter setting options |
CODESYS 3.5 |
PLC function to IEC 61131-3 |
yes |
Interfaces
Communication interface |
Ethernet; USB |
Number of Ethernet interfaces |
2 |
Number of USB interfaces |
2 |
Ethernet
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10 MBit/s; 100 MBit/s |
Connector type |
M12 |
Protocol |
TCP/IP; TCP/IP JSON; UDP; HTTP |
USB
Transmission rate |
< 480 MBit/s |
Connector type |
M12 |
Version |
USB 2.0 |
Note on interfaces |
Output current limitation: 1,5 A |
Output current, total: 1,5 A |
|
Operating conditions
Ambient temperature [°C] |
-30...65 |
Note on ambient temperature |
2000 m: -30...65 °C |
3000 m: -30...60 °C |
The temperature of the mainboard must not exceed 85 °C. |
for further information please see the operating instructions |
|
Storage temperature [°C] |
-35...85 |
Max. relative air humidity [%] |
90; (non condensing) |
Max. height above sea level [m] |
3000 |
Protection |
IP 65 |
Pollution degree |
2 |
Mechanical data
Weight [g] |
2294.75 |
Type of mounting |
panel / surface |
Dimensions [mm] |
339.1 x 160.5 x 47.7 |
Materials |
housing: diecast aluminium powder-coated; Display: glass chemically hardened and anti-reflective |
Displays / operating elements
Display |
status LED |
LED, multi-colour programmable |
|
Display resolution |
1280 x 480 |
Display type |
colour display with touch function |
Display size |
12.3" 8:3 |
Display background illumination |
LED |
Colour depth |
24 Bit |
Brightness [cd/m²] |
> 1000 |
Contrast ratio |
1000:1 |
Hardware
Processor |
ARM 64 Bit Quad Core 1,2 GHz |
RAM |
1 GByte RAM |
Mass storage |
8 GByte Flash |
Removable storage |
USB interface |
Data memories
Real-time clock |
yes; UTC, battery buffered |
Accessories
Accessory required |
Connecting cable with plug: AMP - M12, E70450 |
connection cable with open cable end: AMP, E70451 |
|
Electrical connection - Ethernet
|
Connector: 2 x M12; coding: D |
Electrical connection - USB
|
Connector: 2 x M12; coding: B |
Electrical connection - power supply
|
Connector: 1 x AMP connector |