• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. PMD Profiler for object profile checking
  5. OPD100

profile sensor

OPD100

OPDLFPKG

profile sensor

OPD100

OPDLFPKG

  • PMD Profiler for object profile checking
  • Inline quality control checks to ensure correct assembly of parts
  • Quick set-up without software
  • Distance-independent measurement for high tolerance on object positioning
  • Immunity to extraneous light – no screening or external illumination required
  • Optional profile visualisation via software
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Type of light red light
Laser protection class 1
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 200; (10 V)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 2
Type of light red light
Wave length [nm] 650
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1; Number of digital outputs: 2
Inputs
Trigger external
Number of digital inputs 1
Outputs
Electrical design PNP/NPN; (parameterisable)
Number of digital outputs 2
Output function 2 x normally open / normally closed; (parameterisable)
Max. current load per output [mA] 100
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring distance (Z-direction) [mm] 150...300
Width of the measuring range (X-direction) at min. measuring distance [mm] 45; (distance = 150mm)
Width of the measuring range (X-direction) at max. measuring distance [mm] 90; (distance = 300mm)
Sampling rate [Hz] 5
Accuracy / deviations
Measured value resolution
Z-direction 200 µm
X-direction 250 µm
Accuracy
Z-direction ± 500 µm
X-direction ± 500 µm
background white (90 % remission)
Software / programming
Number of profiles which can be stored 1
Number of regions of interest 1
Interfaces
Communication interface IO-Link
Transmission type COM3 (230,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Min. process cycle time [ms] 2.3
IO-Link process data (cyclical)
function bit length
process value 16
device status 4
binary switching information 1
IO-Link functions (acyclical) operating hours counter; number of trigger events; ROI setting
Supported DeviceIDs
Type of operation DeviceID
default 1260
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -10...55
Storage temperature [°C] -40...60
Protection IP 65
Max. immunity to extraneous light [klx] 20
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 155
UL approval
Ta -10...55 °C
Enclosure type Type 1
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 535.8
Dimensions [mm] 88 x 65 x 28.5
Materials housing: diecast zinc; PPSU; ABS; PMMA; PBT / PC; EPDM; front pane: PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Display operation 1 x LED, green
colour display
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
1 X-direction
2 Z-direction
3 laser beam aperture
4 receiver
Other data
light line
measuring distance (Z-direction) light line
150 mm 50 x 1 mm
300 mm 100 x 1 mm
The values apply at
Extraneous light on the object < 20 klx
constant ambient conditions 23 °C / 960 hPa
minimum power-on time in minutes 10