• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. AS-Interface I/O modules
  4. Installation in control cabinets
  5. AC3259

AS-Interface control cabinet module

AC3259

SmartL25 4DI AUX 4DO R C

AS-Interface control cabinet module

AC3259

SmartL25 4DI AUX 4DO R C

  • ce
  • ukca
  • asi
  • cul
Application
Application Installation in control cabinets
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 50
Additional voltage supply [V] 20...30 DC; (AUX)
Max. current consumption from additional supply [mA] 1100; (AUX)
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of relay outputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP; (type 2 according to IEC 61131-2)
Sensor supply of the inputs AUX
Power supply [V] 18...30; (DC)
Max. total current rating of inputs [mA] 1000
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Outputs
Voltage range DC [V] 24; (AUX; The outputs O1 + O3 and O2 + O4 must be supplied in pairs with the same voltage. 2 x 24 V DC)
Voltage range AC [V] 10...240; (The outputs O1 + O3 and O2 + O4 must be supplied in pairs with the same voltage. 2 x 240 V AC)
Max. current load per output [mA] 6000; (ohmic resistance)
Max. current load outputs total [A] 6; (ohmic resistance)
Number of relay outputs 4
Short-circuit proof no
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...65
Note on ambient temperature
the derating of the current load indicated in the operating instructions is to be taken into account at the following ambient temperature: > 55 °C
Storage temperature [°C] -25...75
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 2000
Protection IP 20
Protection rating terminals IP 20
Pollution degree 2
Tests / approvals
EMC
EN 62026-2
EN 61000-6-2
EN 61000-6-3
MTTF [years] 273
Notes The device shall be supplied from an isolating source.; This voltage source must have a secondary UL-listed fuse (see enclosed sheet).; Alternatively, a class 2 power supply can be used to supply AUX.
AS-i classification
AS-i version 2.11; 3.0
AS-i addressing addressing socket
Extended addressing mode no
AS-i master profile M2; M3; M4
AS-i profile S-7.0.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0.E
Assignment of the data bits
data bit D0 D1 D2 D3
input I-1 I-2 I-3 I-4
Output O-1 O-2 O-3 O-4
Mechanical data
Weight [g] 198.85
Type of mounting mounting on DIN rail
Materials plastics; PC-GF20
Displays / operating elements
Display
switching status LED, yellow I1...I4, O1...O4
operation LED, green AS-i, AUX
errors LED, red
Accessories
Items supplied
cage clamps
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection pin headers: 4 x ; Spacing: 5.0 mm