AS-Interface dual sensor for pneumatic valve actuators
AC336A
DUAL SENSOR T5 2SI 1DO T 3D
AS-Interface dual sensor for pneumatic valve actuators
AC336A
DUAL SENSOR T5 2SI 1DO T 3D
- For monitoring valve positions
- For reliable position feedback on valve actuators
- With triggering and fault monitoring of the solenoid valve
- Non-contact and self-cleaning system
- Quick and secure mounting with only three screws
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Electrical design | AS-i |
---|---|
Sensing range [mm] | 4 |
Dimensions [mm] | 55 x 60 x 35 |
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | 160 |
Protection class | III |
Outputs
Electrical design | AS-i |
---|
Detection zone
Sensing range [mm] | 4 |
---|---|
Operating distance target puck [mm] | 74 |
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 5x; (when used outside the hazardous area: IP 67) |
Tests / approvals
ATEX marking |
|
||
---|---|---|---|
Note on ATEX marking |
|
||
EMC |
|
||
MTTF [years] | 404 |
AS-i classification
AS-i version | 2.1 |
---|---|
Extended addressing mode | yes |
AS-i I/O configuration [hex] | 7 |
AS-i ID code [hex] | A.E |
Mechanical data
Weight [g] | 779.5 |
---|---|
Dimensions [mm] | 55 x 60 x 35 |
Materials | housing: PBT orange; cover: PC black; Impact protection housing: stainless steel |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Elektrischer Anschluss | Connector: 1 x M12; coding: A; Moulded body: stainless steel |
---|
Electrical connection - socket
Connection | Connector: 1 x M12; coding: A; Moulded body: stainless steel |
---|