• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. AS-Interface I/O modules
  4. Field modules with quick mounting technology ClassicLine
  5. AC505A

AS-Interface ClassicLine module with quick mounting technology

AC505A

ClassicLine 4DI II 3D

AS-Interface ClassicLine module with quick mounting technology

AC505A

ClassicLine 4DI II 3D

  • Easy toolless installation and wiring thanks to quick mounting technology
  • Three freely selectable directions of the flat cable
  • Clearly visible powerful LEDs for displaying operation, switching status and error
  • For applications in hazardous areas
  • Robust M12 connectors for connecting sensors and actuators

This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.

  • ce
  • ukca
  • ex
  • asib
Application
Application AS-i ATEX module
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 250
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 18...30; (via flat cable)
Max. total current rating of inputs [mA] 200
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 50
Tests / approvals
ATEX marking II 3D Ex tc IIIB T80°C Dc X IP50
EMC
EN 50295
IEC 61000-6-2
MTTF [years] 404
AS-i classification
AS-i version 2.11; 3.0
AS-i addressing addressing socket
Extended addressing mode no
AS-i master profile M2; M3; M4
AS-i profile S-0.0.E
AS-i I/O configuration [hex] 0
AS-i ID code [hex] 0.E
AS-i certificate pending yes
Assignment of the data bits
data bit D0 D1 D2 D3
input 1 2 3 4
socket I-1 I-2 I-3 I-4
pin 2+4 2+4 2+4 2+4
Mechanical data
Weight [g] 227.5
Type of mounting AS-i flat cables directly connectable
Materials PA; piercing contacts: CuSn6 nickel-plated and tin-plated
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Electrical connection
Module connection Flat cables
Accessories
Items supplied
lower part
Accessories (optional)
Protective cap: M12, E73004
Impact protection housing:, E7000A
Remarks
Remarks
Mechanical protection has to be implemented.
Otherwise the unit must be installed together with the impact protection housing (E7000A).
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
quick mounting technology for AS-i flat cable: ; three orientations possible
Connector: 4 x M12; coding: A