- Products
- Industrial communication
- AS-Interface I/O modules
- Field modules with quick mounting technology ClassicLine
- AC535A
AS-Interface ClassicLine module with quick mounting technology
AC535A
ClassicL 4DI-Y 4DO-Y II 3D
AS-Interface ClassicLine module with quick mounting technology
AC535A
ClassicL 4DI-Y 4DO-Y II 3D
- Easy toolless installation and wiring thanks to quick mounting technology
- Three freely selectable directions of the flat cable
- Clearly visible powerful LEDs for displaying operation, status and function
- For applications in hazardous areas
- Robust M12 connectors for connecting sensors and actuators
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Application
Design | only for operation with AS-i masters with the profile M4 |
---|---|
Application | AS-i ATEX module |
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 250 |
Max. current load total [A] | 2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of digital outputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Power supply [V] | 18...30; (via flat cable) |
Max. total current rating of inputs [mA] | 200 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Number of digital outputs | 4 |
---|---|
Circuit | PNP |
Voltage range DC [V] | 15...30; (to PELV; via flat cable) |
Max. current load per output [mA] | 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1)) |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 50 |
Tests / approvals
ATEX marking |
|
||||
---|---|---|---|---|---|
EMC |
|
||||
MTTF [years] | 155 |
AS-i classification
AS-i version | 3.0 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | addressing socket | |||||||||||||||||||||||||||||||||||
Extended addressing mode | yes | |||||||||||||||||||||||||||||||||||
AS-i master profile | M4 | |||||||||||||||||||||||||||||||||||
AS-i profile | S-7.A.7 | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | 7 | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | A.7 | |||||||||||||||||||||||||||||||||||
AS-i certificate pending | yes | |||||||||||||||||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 322 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Materials | PA; piercing contacts: CuSn6 nickel-plated and tin-plated |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | Flat cables |
---|
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Remarks |
|
||||||
---|---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
quick mounting technology for AS-i flat cable: ; three orientations possible |
Electrical connection - Inputs
Connection | Connector: M12; coding: A |
---|
Electrical connection - Outputs
Connection | Connector: M12; coding: A |
---|