• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. IO-Link - Masters for field applications in factory automation
  5. AL1306
  • ce
  • ukca
  • iolink
  • cul
  • profinet
Application
Application I/O modules for field applications
Daisy-chain function fieldbus interface
Electrical data
Operating voltage [V] 20...30 DC; (US ; to SELV/PELV)
Current consumption [mA] 300...3900; (US)
Protection class III
Sensor supply US
Max. current load total [A] 3.6
Inputs / outputs
Total number of inputs and outputs 16; (configurable)
Number of inputs and outputs Number of digital inputs: 16; Number of digital outputs: 8
Inputs
Number of digital inputs 16; (IO-Link Port Class A: 8 x 2)
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Outputs
Number of digital outputs 8; (IO-Link Port Class A: 8 x 1)
Max. current load per output [mA] 300
Short-circuit proof yes
Interfaces
Communication interface Ethernet; IO-Link
Ethernet - PROFINET
Transmission standard 100Base-TX
Transmission rate 100 MBit/s
Protocol PROFINET
Factory settings
IP address: 0.0.0.0
subnet mask: 0.0.0.0
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
IO-Link Integration Edition 2
CC-C (Conformance Class C) (IRT-Switch)
S2 redundancy
Netload Class III
CiR (Configuration in Run)
SNMP (Simple Network Management Protocol)
MRP (Media Redundancy Protocol)
Supported network topologies: line
ring
Ethernet - Internet of Things
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol MQTT JSON
Factory settings
IP address: 169.254.x.x
subnet mask: 255.255.0.0
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
Secure protocol: HTTPS
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class A 8
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 66; IP 67
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 AA, BA, BD, HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64 2009-04
DIN EN 60068-2-6 2008-10
MTTF [years] 76
Mechanical data
Weight [g] 411.4
Materials housing: PA orange; socket: brass nickel-plated
Sealing material FKM
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - Ethernet
PROFINET X21, X22 Connector: M12; coding: D; Sealing: FKM
Electrical connection - IO-Link
IO-Link Port Class A X01...X08 Connector: M12; coding: A; Sealing: FKM
Electrical connection - power supply
X31 Connector: M12; coding: A