• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT815

RFID UHF antenna

ANT815

DTRUHFE ADRWETTN04-

RFID UHF antenna

ANT815

DTRUHFE ADRWETTN04-

  • For the reliable identification of UHF ID tags in production and logistics
  • Compact design for use with RFID ID tags in the near field
  • Reading range with dipole-type ID tags up to 1 m
  • High protection rating for the requirements of harsh industrial environments

This product is not available for use in your country.

Please call our customer service team at 1300 365 088 if you have any further questions.

  • ce
  • ukca
Electrical data
Operating frequency [MHz] 865...928
Antenna connections 1; (TNC socket)
Antenna gain [dB] 866 MHz: -12; 915 MHz: -10
Impedance [Ω] 50
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 443.5
Housing rectangular
Dimensions [mm] 126 x 37 x 156
Materials housing: plastics; TNC socket: brass / PTFE
Remarks
Pack quantity 1 pcs.