• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Systems for mobile machines
  3. Units for operation and monitoring
  4. Robust HMI with 32 bit single-core processors
  5. CR1201
  • ce
  • ukca
  • e1r
Electrical data
Operating voltage [V] 10...32 DC
Power consumption [W] 18
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 1
Inputs
Number of digital inputs 1
Number of analogue inputs 1
Analogue input (current) [mA] 0...20
Analogue input (voltage) [V] 0...32
Outputs
Number of digital outputs 1
Software / programming
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 4
Number of Ethernet interfaces 1
Number of USB interfaces 2
Number of video interfaces (CVBS) 2
Mechanical data
Weight [g] 3574
Type of mounting panel / surface
Dimensions [mm] 245 x 324 x 62
Displays / operating elements
Display
12" colour display
Operating elements
1 touch screen
13 freely programmable backlit function keys
1 navigation key with pushbutton
Display resolution 1024 x 768
Display type colour display
Display size 12"
Display background illumination LED
Data memories
Real-time clock yes
Remarks
Notes Please do not use for new projects.
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12