- Products
- Systems for mobile machines
- Controllers
- Controllers with high protection requirements
- CR2530
Electrical data
Operating voltage [V] | 8...32 DC |
---|
Inputs / outputs
Total number of inputs and outputs | 32 |
---|---|
Number of inputs and outputs | Number of digital inputs: 16; Number of analogue inputs: 4; Number of frequency inputs: 4; Number of resistor inputs: 2; Number of digital outputs: 16; Number of analogue outputs: 2 |
Inputs
Number of frequency inputs | 4 |
---|---|
Number of resistor inputs | 2 |
Number of digital inputs | 16 |
Number of analogue inputs | 4 |
Analogue input (current) [mA] | 0...20 |
Analogue input (voltage) [V] | 0...32 |
Outputs
Number of digital outputs | 16 |
---|---|
Number of analogue outputs | 2 |
Analogue voltage output [V] | 0.2...10 |
Number of PWM outputs | 12 |
Number of PWM-I outputs | 2 |
Software / programming
Parameter setting options | input/output functions |
---|---|
PLC function to IEC 61131-3 | yes |
Interfaces
Number of CAN interfaces | 2 |
---|
Tests / approvals
MTTF [years] | 91 |
---|
Mechanical data
Weight [g] | 1129.5 |
---|
Remarks
Pack quantity | 1 pcs. |
---|