Compact evaluation unit for speed monitoring
DI602A
DGA4012-WPKG/US/3D
Compact evaluation unit for speed monitoring
DI602A
DGA4012-WPKG/US/3D
- For applications in hazardous areas
- Reliable non-contact monitoring of the rotational speed with regard to underspeed
- 2 in 1: speed sensor and evaluation in one compact housing
- Easy setting of the switch point via teach button
- For direct connection to a PLC
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Sensing range [mm] | 8 |
Dimensions [mm] | M18 x 1 / L = 68 |
Application
Special feature | Gold-plated contacts |
---|---|
Application | evaluation of rotating and linear movements with regard to underspeed; blocking |
Electrical data
Nominal voltage DC [V] | 10...36 |
---|---|
Current consumption [mA] | < 15 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (when used outside the hazardous area: 250; Pulse output: 15) |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|---|
Sensing range adjustable | no |
Operating distance [mm] | 0...6 |
Measuring/setting range
Setting range [Imp/min] | 3...6000 |
---|---|
Measuring principle | inductive |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 10 |
Response times
Start-up delay [s] | 0...15 |
---|---|
Max. damping frequency [Imp/min] | 18000 |
Software / programming
Adjustment of the switch point | Teach function |
---|
Operating conditions
Ambient temperature [°C] | -20...50 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -25...60 | |
Protection | IP 67 |
Tests / approvals
ATEX marking | II 3D Ex tc IIIC T80°C Dc IP67 U | ||
---|---|---|---|
Note on ATEX marking |
|
||
EMC |
|
||
MTTF [years] | 1051 |
Mechanical data
Weight [g] | 177 |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 68 |
Thread designation | M18 x 1 |
Materials | stainless steel (316Ti/1.4571); PBT; TPE-U |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
bemerkungen
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|