Evaluation unit for level monitoring/control
DL0201
L200/LM-1/110-240VAC 24VDC
Evaluation unit for level monitoring/control
DL0201
L200/LM-1/110-240VAC 24VDC
- Adjustable switch-on and switch-off delay
- Clearly visible LEDs for indicating operation, input, output and release
- Protection of a tank against overspill or dry run
- For the reliable wear protection of pumps and valves
- Quick and time-saving rail mounting
Product characteristics
Housing | housing for DIN rail mounting |
---|
Application
Application | Protection of a tank against overspill or dry run |
---|
Electrical data
Operating voltage tolerance 2 [%] | > 20 |
---|---|
Nominal voltage AC [V] | 110...240 |
Nominal voltage DC [V] | 27 |
Nominal voltage tolerance [%] | > 20 |
Nominal voltage tolerance 2 [%] | 20...10 |
Nominal frequency AC [Hz] | 50...60 |
Insulation rating [V] | 9 |
Max. power consumption AC [W] | 6 |
Max. power consumption DC [W] | 4 |
Auxiliary energy for sensors DC [V] | 18.5...30; (SELV, ≤ 100 mA) |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of relay outputs: 1 |
---|
Outputs
Number of digital outputs | 1 |
---|---|
Number of relay outputs | 1 |
Contact rating | 4 A (240 V AC); 6 A (30 V DC); (ohmic resistance) |
Short-circuit proof | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -25...70 |
Max. relative air humidity [%] | 80; (40 °C: 50 % non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 20 |
Protection rating terminals | IP 20 |
Pollution degree | 2; (≤ 240 V AC) |
Tests / approvals
MTTF [years] | 224 | ||
---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 242.5 |
---|---|
Housing | housing for DIN rail mounting |
Type of mounting | rail; (TH35 EN 60715) |
Materials | plastics: PC-GF20 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Electrical connection
Connection | pin headers: 4 x ; Spacing: 5.0 mm |
---|