RFID evaluation unit UHF
DTE830
DTEUHFE_ABRWETUSTN04
RFID evaluation unit UHF
DTE830
DTEUHFE_ABRWETUSTN04
This product is not available for use in your country.
Please call our customer service team at 1300 365 088 if you have any further questions.
Application
Radio approval for | EU/RED; India | |
---|---|---|
Note on radio approval |
|
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Current consumption [mA] | 700 |
Operating frequency [MHz] | 865...868 (ETSI) |
Antenna connections | 4; (TNC Reverse) |
RFID standard | EPC Class1 GEN2/ISO 18000-6C |
Transmission power ERP [mW] | 2000; (parameterisable in steps: 1 dB 50mW ... 2W) |
Impedance [Ω] | 50 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of digital outputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|
Outputs
Number of digital outputs | 4 |
---|---|
Max. current load per output [mA] | 500; (max.) |
Detection zone
RSSI threshold | adjustable via software |
---|
Interfaces
Communication interface | Ethernet |
---|
Protocol | EtherNet/IP |
---|---|
Usage type | data transmission |
Protocol | TCP/IP |
---|---|
Usage type | parameter setting; data transmission |
Operating conditions
Ambient temperature [°C] | -20...55 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
Tests / approvals
Radio approval | EN 302 208 |
---|
Mechanical data
Weight [g] | 3354 |
---|---|
Dimensions [mm] | 300 x 300 x 71 |
Materials | housing: aluminium; Protective cover: plastics; TNC socket: brass / PTFE; connector: brass / plastic |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Acoustic signal | buzzer |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
LAN | Connector: 1 x M12; coding: X |
---|
Electrical connection - inputs / outputs
GPIO | Connector: 1 x M12 |
---|
Electrical connection - power supply
Power Supply | Connector: 1 x M12; coding: A |
---|