• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link - displays / signalling
  4. Signalling lights
  5. DV2131

1-segment signal lamp

DV2131

LED-Lamp/IOL/Buzzer/Button

1-segment signal lamp

DV2131

LED-Lamp/IOL/Buzzer/Button

  • Control via IO-Link or digital inputs
  • Perfect visibility
  • Easy mounting using M30 fixing nut
  • Loud buzzer with selectable melodies
  • High protection rating also with buzzer
  • ce
  • iolink
  • cruus
Application
Application signalling machine conditions
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV ; "supply class 2" to cURus)
Nominal voltage DC [V] 24
Current consumption [mA] < 90
Switch-on peak current [mA] 400
Switch-on peak current duration [ms] 50
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
SIO mode yes
Required master port type A
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 1176
Operating conditions
Ambient temperature [°C] -25...50
Storage temperature [°C] -40...75
Max. relative air humidity [%] 90
Max. height above sea level [m] 4000
Protection IP 65
Pollution degree 2
Mechanical data
Weight [g] 169.5
Dimensions [mm] Ø 56 / L = 72.5
Materials housing: ABS; lens: PC
Displays / operating elements
Display
LED segment, red / green / yellow / blue / lilac / cyan / white
Operating elements
capacitive pushbutton
Acoustic signal buzzer
Max. sound pressure [dB] 90
Accessories
Accessories (optional)
mounting base, E89060
wall bracket, E89061
Mounting adapter, E89063
bracket with lateral cable entry, E89064
mounting tube, E89065
mounting tube, E89066
mounting tube, E89067
mounting base, E89080
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - plug
IO-Link Connector: M12; coding: A
Diagrams and graphs
wall mounting
base mounting
light intensity distribution curve
light intensity distribution curve: red
1000 lm
operating efficiency = 20%
light intensity distribution curve
light intensity distribution curve: green
1000 lm
operating efficiency = 22%
light intensity distribution curve
light intensity distribution curve: blue
1000 lm
operating efficiency = 20%