• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable sockets
  5. E1001A

Wirable socket

E1001A

SDOGL070PLNFKPG/1D/1G

Wirable socket

E1001A

SDOGL070PLNFKPG/1D/1G

  • For applications in hazardous areas
  • Wide operating temperature range
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Safe cable connection with screw terminals

This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.

  • ce
  • ex
Application
Special feature Gold-plated contacts
Application connection to certified intrinsically safe circuits
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Tests / approvals
Approval BVS 05 ATEX E106
ATEX marking II 1G Ex ia IIC T6 Ga
II 1D Ex ia IIIB T85°C Da
II 1D Ex ia IIIC T85°C Da
Mechanical data
Weight [g] 59.1
Dimensions [mm] 29 x 29 x 71
Materials PBT
Moulded-body material PBT
Material nut PA
Remarks
Remarks
Ta according to table "Total power of the current circuits" in the corresponding operating instructions (safety-related part ATEX)
Several intrinsically safe circuits may be connected to the sockets.
The sum of the voltages of one or more intrinsically safe circuits must not exceed the following value:
Utotal max = 60 V (peak value)
Pack quantity 1 pcs.
Electrical connection
terminals: ...2.5 mm²; Cable sheath: Ø 10...12 mm
Electrical connection - socket
Connection Connector: 1 x Rd24, straight; coding: A; Moulded body: PBT; Locking: PA; Contacts: gold-plated