Wirable socket
E1002A
SDOGJ040PLNFKPG/1D/1G
Wirable socket
E1002A
SDOGJ040PLNFKPG/1D/1G
- For applications in hazardous areas
- Wide operating temperature range
- Gold-plated contacts for reliable electrical connections
- High protection rating for the requirements of harsh industrial environments
- Safe cable connection with screw terminals
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Application
Application | connection to certified intrinsically safe circuits |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 65 |
Tests / approvals
Approval | BVS 05 ATEX E106 |
---|---|
ATEX marking |
|
|
|
|
Mechanical data
Weight [g] | 35.7 |
---|---|
Dimensions [mm] | 25 x 25 x 56 |
Materials | PA |
Moulded-body material | PA |
Material nut | PA |
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm |
Electrical connection - socket
Connection | Connector: 1 x M18, straight; coding: A; Moulded body: PA; Locking: PA |
---|