- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E10189
Connecting cable with socket
E10189
ADOGA030MSS0002E03
Connecting cable with socket
E10189
ADOGA030MSS0002E03
- Gold-plated contacts for reliable electrical connections
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Application
Special feature | Drag chain suitability |
---|
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|---|
Max. current load total [A] | 4; (40° C) |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Tests / approvals
UL approval |
|
---|
Mechanical data
Weight [g] | 88.1 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 14.5 x 14.5 x 42.5 | ||||||||
Materials | TPU | ||||||||
Moulded-body material | TPU | ||||||||
Material nut | brass, nickel-plated | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PVC, yellow, Ø 5.2 mm; 3 x (42 x Ø 0.1 mm ) / AWG 22 |
Electrical connection - socket
Connection | Connector: 1 x 1/2", straight; coding: C; Moulded body: TPU; Locking: brass, nickel-plated |
---|