Adapter plug
E10411
ESTGH040MSS00,5E04 (PG9)
Adapter plug
E10411
ESTGH040MSS00,5E04 (PG9)
- User-friendly equipment of distributors and housings with connections for connectors
- Easy and quick installation into the container wall
- Robust metal version
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|---|
Max. current load total [A] | 4; (...40 °C) |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 17.1 |
---|---|
Dimensions [mm] | 18 x 18 x 20 |
Mounting thread | PG 9 |
Materials | diecast zinc nickel-plated |
Moulded-body material | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.5 m, PVC; 4 x 0.25 mm² |
Electrical connection - plug
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: diecast zinc, nickel-plated |
---|