Application
Design | with end stop |
---|
Mechanical data
Weight [g] | 49.7 |
---|---|
Installation instruction | align the sensing face of the sensor to the right (see scale drawing) |
Dimensions [mm] | M16 x 1 |
Thread designation | M16 x 1 |
Inside diameter [mm] | 12 |
Materials | brass white bronze coated; Nuts: brass white bronze coated |
Tightening torque [Nm] | 7; (lock nuts: 20) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|