• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Clamp holders
  5. E10848
Application
Design with end stop
Mechanical data
Weight [g] 31.9
Installation instruction align the sensing face of the sensor to the right (see scale drawing)
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Inside diameter [mm] 8
Materials brass white bronze coated; Nuts: brass white bronze coated
Tightening torque [Nm] 5; (lock nuts: 10)
Accessories
Items supplied
Nuts: 2
Remarks
Pack quantity 1 pcs.