- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E10980
Connecting cable with socket
E10980
ADOAH080MSS0010A06
Connecting cable with socket
E10980
ADOAH080MSS0010A06
- 8-pole connection
- High protection rating for the requirements of harsh industrial environments
- Reliable transmission of the sensor signals
- Wide operating temperature range
- Angled type for use where space is restricted
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 479 |
---|---|
Dimensions [mm] | 38.5 x 14.5 x 27.5 |
Materials | TPU |
Moulded-body material | TPU |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, black; 6 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: diecast zinc, nickel-plated |
---|