• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. E11230

Connection cable

E11230

VDOGH080MSS0005H08STGH080MSS

Connection cable

E11230

VDOGH080MSS0005H08STGH080MSS

  • ce
  • ukca
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 68
Mechanical data
Weight [g] 331.8
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 5 m, PUR, Halogen-free, black, Ø 6.8 mm; 8 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm