• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E11273

Connecting cable with socket

E11273

ADOGR040PLS0002H

Connecting cable with socket

E11273

ADOGR040PLS0002H

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • ce
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 9.6...30 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67; IP 69K
Mechanical data
Weight [g] 106.5
Dimensions [mm] 30 x 30 x 68
Materials Hytrel G-4774
Moulded-body material Hytrel G-4774
Material nut Hytrel G-4774
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, black; 4 x 0.5 mm²
Electrical connection - socket
Connection Connector: 1 x bayonet, straight; Moulded body: Hytrel G-4774; Locking: Hytrel G-4774