• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Adapter connector
  4. Adapter plugs
  5. E11315

Adapter plug

E11315

ESTGH050MSS00,5E05 (M20)

Adapter plug

E11315

ESTGH050MSS00,5E05 (M20)

  • User-friendly equipment of distributors and housings with connections for connectors
  • Easy and quick installation into the container wall
  • Robust metal version
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • ce
  • ukca
Electrical data
Operating voltage [V] < 125 AC/DC
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 68
Mechanical data
Weight [g] 27.3
Dimensions [mm] 18 x 18 x 19
Mounting thread M20
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PVC; 4 x 0.25 mm² + 1 x 0.5 mm²
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: brass, nickel-plated; Tightening torque: ...0.6 Nm; thread M20 Tightening torque: ...2 Nm