• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E11534

Mounting clip

E11534

MOUNTING CLIP V4A M18

Mounting clip

E11534

MOUNTING CLIP V4A M18

  • Reliable toolless fixing of sensors
  • For mounting cylindrical sensors
  • Easy and quick replacement
  • Stainless steel type for use in hygienic areas
Application
Design for types M18
Mechanical data
Weight [g] 26.7
Dimensions [mm] Ø 18
Materials stainless steel (301/1.4310)
Remarks
Pack quantity 1 pcs.