Application
Design | for pressure sensors PNI |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load per module/slot [A] | 3 |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 38.2 |
---|---|
Materials | PUR |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |