• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E11806

Connecting cable with socket

E11806

ADOAH080MSS0010C08

Connecting cable with socket

E11806

ADOAH080MSS0010C08

  • High protection rating for the requirements of harsh industrial environments
  • Permanent, reliable sealing even when mounted without tools
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Angled type for use where space is restricted
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
Application
Special feature Free from silicone; Gold-plated contacts; Screened cable
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Weight [g] 682.5
Dimensions [mm] 28 x 15 x 38
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, black, Ø 6.2 mm, shielded; 8 x 0.25 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: screen connected