Connection cable
E12332
VDOGH040MSS0015C04STGH040MSS
Connection cable
E12332
VDOGH040MSS0015C04STGH040MSS
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Good electromagnetic compatibility thanks to shielded cable
- Permanent, reliable sealing even when mounted without tools
- Gold-plated contacts for reliable electrical connections
Application
Special feature | Free from silicone; Gold-plated contacts; Screened cable |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 612.5 |
---|---|
Dimensions [mm] | 14.5 x 14.5 x 48.5 |
Materials | PUR |
Moulded-body material | PUR |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
Electrical connection
Connection | Cable: 15 m, PUR, black, Ø 5 mm, shielded; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |