• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable sockets
  5. E12357

Wirable socket

E12357

SDOGF030MSSFKSG

Wirable socket

E12357

SDOGF030MSSFKSG

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection with screw terminals
  • ce
  • ukca
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 30 AC/DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 8.733
Dimensions [mm] 12 x 12 x 45
Materials PBT; PA
Moulded-body material PBT / PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: 0.14...0.5 mm²; Cable sheath: Ø 3.5...5 mm
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: PBT / PA; Locking: brass, nickel-plated; Contacts: gold-plated