Symbol disc for illuminated pushbutton
E12377
CAP M22 SYMBOL START
Symbol disc for illuminated pushbutton
E12377
CAP M22 SYMBOL START
- Simple clipping of the symbol disc in the touch sensor
- Robust design for use in harsh industrial environments
- Reliable, clearly visible marking of the function
Application
Design | for type KT M22 |
---|
Mechanical data
Weight [g] | 2.2 |
---|---|
Dimensions [mm] | Ø 15.5 |
Materials | PA Grilamid TR 90UV |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 2 pcs. |