• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for Ethernet
  5. E12424

Ethernet connection cable

E12424

VDOGN040ZDS0020L04STGN040ZDS

Ethernet connection cable

E12424

VDOGN040ZDS0020L04STGN040ZDS

  • For connection to the parameter setting interface of the sensor
  • Gold-plated contacts for reliable signal transmission
  • High protection rating for the requirements of harsh industrial environments
  • Good electromagnetic compatibility thanks to shielded cable
  • ce
Application
Special feature Gold-plated contacts; Screened cable
Design Ethernet cable, D-coded
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -20...90
Protection IP 67
Mechanical data
Weight [g] 1342
Dimensions [mm] 15 x 15 x 47.3
Materials TPU
Moulded-body material TPU
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: D; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Shielded connection cable: screen connected
Electrical connection
Connection Cable: 20 m, PVC, green, shielded; 4 x 0.34 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: D; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Shielded connection cable: screen connected