• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for energy supply for field modules
  5. E12426

Connection cable

E12426

VDOGD040ZDS0002H04STGD040ZDS

Connection cable

E12426

VDOGD040ZDS0002H04STGD040ZDS

  • High power transmission thanks to high current rating
  • Gold-plated contacts for reliable signal transmission
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Protection against wrong plug-in by means of special coding
  • ce
Application
Special feature Gold-plated contacts; Drag chain suitability
Design power cable, T-coded
Electrical data
Operating voltage [V] < 60 DC
Max. current load total [A] 12
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67
Mechanical data
Weight [g] 258
Dimensions [mm] 15.4 x 15.4 x 54.8
Materials PUR
Moulded-body material PUR
Material nut diecast zinc, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
bending radius for fixed installation min. 5 x cable diameter
travel speed max. 3 m/s at 5 m horizontal travel length and max. acceleration of 5 m/s²
bending cycles > 4 Mio.
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: T; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated
Electrical connection
Connection Cable: 2 m, PUR, black; 4 x 1.5 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: T; Moulded body: PUR