Wirable AMP socket
E12582
SDOGV060--AFKCR
Wirable AMP socket
E12582
SDOGV060--AFKCR
Electrical data
Operating voltage [V] | 12...24 DC |
---|
Operating conditions
Ambient temperature [°C] | -40...100 |
---|---|
Ambient temperature (moving) [°C] | -40...100 |
Protection | IP 67; (mating connector plugged in) |
Mechanical data
Weight [g] | 14 |
---|---|
Dimensions [mm] | 29.8 x 26.4 x 31.5 |
Materials | socket housing: PBT; Contacts: tin-plated |
Accessories
Items supplied |
|
---|
Electrical connection
terminals: 2 x 0.5 mm² |
Electrical connection - socket
Connection | Connector: 1 x AMP connector, straight; Contacts: tin-plated |
---|