Ethernet connection cable
E12631
VSTGX080MSS0002K08STGP080--S
Ethernet connection cable
E12631
VSTGX080MSS0002K08STGP080--S
- For connection to the parameter setting interface of the sensor
- For reliable signal transmission
- Good electromagnetic compatibility thanks to shielded cable
Application
Special feature | Screened cable; Drag chain suitability |
---|---|
Design | Ethernet cable, X-coded |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67; IP 20; (M12 plug / RJ45 plug) |
Mechanical data
Weight [g] | 111.8 | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Materials | PUR; PA | ||||||||||||
Moulded-body material | PA | ||||||||||||
Material nut | diecast zinc, nickel-plated | ||||||||||||
Drag chain suitability | yes | ||||||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: X; Moulded body: PA; Locking: diecast zinc, nickel-plated; Tightening torque: 0.5 Nm |
Electrical connection
Connection | Cable: 2 m, PUR, green, Ø 6.2 mm, shielded; 8 x 0.14 mm² |
---|
Electrical connection - plug
Connector: 1 x RJ45, straight; Moulded body: PA |