• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Y-splitters
  5. E12685

Y connection cable

E12685

YDOGS060--S0001H03DOGH030MSS

Y connection cable

E12685

YDOGS060--S0001H03DOGH030MSS

  • For use in mobile machines and vehicles
  • Wide operating temperature range
  • DEUTSCH connector for the fast and easy connection to the on-board system
  • High protection rating for the requirements of harsh industrial environments
  • PUR cable with good drag chain suitability
Application
Special feature Free from silicone; Halogen-free; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] 8...32 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...80
Ambient temperature (moving) [°C] -20...80
Protection IP 67; (mating connector plugged in)
Mechanical data
Weight [g] 144
Materials PA; socket: TPU orange; Sealing: FKM
Material nut brass, nickel-plated
Number of ports splitter box 2
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - DEUTSCH connector C
Connection Connector: 1 x DEUTSCH connector, straight
Electrical connection - socket A
Cable: 1 m, PUR, Halogen-free, black, Ø 5.4 mm; 3 x 0.50 mm² (28 x Ø 0.15 mm )
Connector: 2 x M12, straight; coding: A; Locking: brass, nickel-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection - socket B
Cable: 1 m, PUR, Halogen-free, black, Ø 5.4 mm; 3 x 0.50 mm² (28 x Ø 0.15 mm )
Connector: 2 x M12, straight; coding: A; Locking: brass, nickel-plated; Tightening torque: 0.6...1.5 Nm