- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with plug
- E12732
Connecting cable with plug
E12732
ASTGH080VAS0010G08
Connecting cable with plug
E12732
ASTGH080VAS0010G08
- High protection rating for the requirements of the food and beverage industry
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range
- Good electromagnetic compatibility thanks to shielded cable
- Angled type for use where space is restricted
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Application
Special feature | Screened cable |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 678.9 |
---|---|
Dimensions [mm] | 26.5 x 15 x 38.5 |
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PVC, orange, Ø 6.6 mm, shielded; 8 x 0.25 mm² (14 x Ø 0.15 mm ) |
Electrical connection - plug
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: screen connected |
---|