• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Symbol discs and surrounds
  5. E12823

Symbol disc for touch sensors

E12823

Arrow symbol stainless steel

Symbol disc for touch sensors

E12823

Arrow symbol stainless steel

Application
Design for type KTE M22, KTV M22
Mechanical data
Weight [g] 14.4
Dimensions [mm] Ø 29.8
Materials housing: V4A (2404), PA; Sealing: NR
Labelling / symbol arrow (unidirectional)
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation