• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. Target pucks
  5. E17110

Target puck for valve actuators

E17110

PUCK IND E D102/ISO W. DRAIN

Target puck for valve actuators

E17110

PUCK IND E D102/ISO W. DRAIN

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Easy mounting directly on the shaft of the drive
  • Non-contact and self-cleaning system
  • Selectable position of the damping screws
Application
Design for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337
Mechanical data
Weight [g] 118
Target puck diameter [mm] 102
Hole spacing [mm] 130
Shaft height of valve drive [mm] 30
Number of possible switching flag positions 6
Materials target puck: PVC; screws: stainless steel
Remarks
Pack quantity 1 pcs.