Fibre optic through-beam sensor
E20187
FE-30-A-A-M6/1M
Fibre optic through-beam sensor
E20187
FE-30-A-A-M6/1M
- For applications in high-temperature areas
- Aluminium sheathing for use up to 290 °C
- Installation in places where access is difficult
- Resistant to various aggressive chemicals
- Small bending radius
Application
Function principle | Through-beam sensor |
---|---|
Application | High temperature resistance; Robust design for use in harsh industrial environments |
Detection zone
Range with fibre-optic amplifier type | OIF |
---|
Range of fibre optics [mm] | 300 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Weight [g] | 135 |
---|---|
Version of sensing head | straight |
Sensing head thread | M6 |
Total length [mm] | 1000 |
Min. bending radius [mm] | 30; (for fixed installation) |
Fibre arrangement |
|
Materials | Adapter: PA |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|