Fibre optic diffuse reflection sensor
E20494
FT-00-M-V-E3
Fibre optic diffuse reflection sensor
E20494
FT-00-M-V-E3
- For applications in high-temperature areas
- Metal silicone sheathing for use up to 150 °C
- For installation in places where access is difficult
- Resistant to various aggressive chemicals
- Small bending radius
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals |
Detection zone
Range with fibre optic amplifier type | OKF; OUF; OOF |
---|
Range fibre optics [mm] | 40 |
---|
Range fibre optics [mm] | 200 |
---|
Range fibre optics [mm] | 40 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Weight [g] | 64.5 |
---|---|
Version of sensing head | straight |
Sensing head diameter [mm] | 3 |
Sensing head length [mm] | 10 |
Total length [mm] | 600 |
Min. bending radius [mm] | 20 |
Fibre arrangement | |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|