Fibre optic through-beam sensor
E20500
FE-00-M-V-R3/1M
Fibre optic through-beam sensor
E20500
FE-00-M-V-R3/1M
- For applications in high-temperature areas
- Metal silicone sheathing for use up to 150 °C
- For installation in places where access is difficult
- Resistant to various aggressive chemicals
- Angled type for use where space is restricted
Application
Function principle | Through-beam sensor |
---|---|
Application | High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals |
Detection zone
Range with fibre-optic amplifier type | OCF; OKF; OOF; OUF |
---|
Range of fibre optics [mm] | 1030 |
---|
Range of fibre optics [mm] | 120 |
---|
Range of fibre optics [mm] | 400 |
---|
Range of fibre optics [mm] | 120 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Weight [g] | 128.5 |
---|---|
Version of sensing head | angled |
Sensing head diameter [mm] | 3 |
Sensing head length [mm] | 10 |
Total length [mm] | 1000 |
Min. bending radius [mm] | 20 |
Fibre arrangement | |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|