Fibre optic through-beam sensor
E20603
FE-11-EPA-M3/F1X1/2M
Fibre optic through-beam sensor
E20603
FE-11-EPA-M3/F1X1/2M
- For installation in places where access is difficult
- Operation as through-beam sensor
- Long range
- For cutting to size
- Small bending radius
Application
Function principle | Through-beam sensor |
---|---|
Application | For use in industrial environments |
Detection zone
Range with fibre-optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range of fibre optics [mm] | 200 |
---|
Range of fibre optics [mm] | 350 |
---|
Range of fibre optics [mm] | 2740 |
---|
Range of fibre optics [mm] | 800 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 47 |
---|---|
Version of sensing head | straight |
Sensing head thread | M3 |
Sensing head length [mm] | 20 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 30 |
Fibre arrangement | |
Core diameter [mm] | 1 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|