Fibre optic diffuse reflection sensor
E21106
FT-11-EPA-M4/F217X0,06/2M
Fibre optic diffuse reflection sensor
E21106
FT-11-EPA-M4/F217X0,06/2M
- For installation in places where access is difficult
- Operation as diffuse reflection sensor
- For use at short range
- For cutting to size
- High-flex version for extremely small bending radii
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | Small bending radius |
Detection zone
Range with fibre optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range fibre optics [mm] | 10 |
---|
Range fibre optics [mm] | 10 |
---|
Range fibre optics [mm] | 160 |
---|
Range fibre optics [mm] | 30 |
---|
Operating conditions
Ambient temperature [°C] | -40...60 |
---|
Mechanical data
Weight [g] | 33.5 |
---|---|
Version of sensing head | straight |
Sensing head thread | M4 |
Sensing head length [mm] | 23 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 3 |
Fibre arrangement | |
Core diameter [mm] | 0.5 |
Fibre diameter [mm] | 2x 217 x 0.06 |
External diameter [mm] | 1 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Accessories
Items supplied |
|
|||
---|---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|